- 1" Canless LED Downlights mount directly to the ceiling (no housing required)
- Use with canless mounting frames for new construction installations (coming soon)
- Field-interchangeable TIR optics: 25°, 40°, and 55° (ships with 40° TIR optic)
- AIR-TITE, Wet location-listed, IC-rated
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
TIR1D55WFL
Specifications
Product Description
| Brand Name | Halo |
| Family | ML Flex Canless LED Downlights |
| Description | 55° wide flood optic (fits 1" & 2" ML Flex fixtures) |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083445042 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 24 |
| Pallet Quantity | 19200 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |