- 1" Canless LED Downlights mount directly to the ceiling (no housing required)
- Use with canless mounting frames for new construction installations (coming soon)
- Field-interchangeable TIR optics: 25°, 40°, and 55° (ships with 40° TIR optic)
- AIR-TITE, Wet location-listed, IC-rated
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HALO
TIR1D25NFL
Specifications
Product Description
Brand Name | Halo |
Family | ML Flex Canless LED Downlights |
Description | 25° narrow flood optic (fits 1" & 2" ML Flex fixtures) |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083445028 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Case Quantity | 24 |
Pallet Quantity | 18720 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |