- 4-inch ML Flex Round Smooth Canless LED Downlight
- Brightness: Lumen Selectable 600/900/1200 lm
- 90 plus CRI, 5-color Field-SeleCCTable(TM) CCT: 2700/3000/3500/4000/5000K
- Less than or equal to 5 percent Phase Cut LE/TE Dimming, 120V 60Hz
- Finish: Matte White
- Includes 40 degree TIR Optic
- For new construction, use with ML Flex canless mounting frames/plates (Coming Soon)
Your internet browser isn't supported.
ML4LSFS1ERMW
Specifications
Product Description
| Brand Name | Halo |
| Family | ML Flex Canless LED Downlights |
| Description | 4" Round Smooth LED Canless Downlight, Lumen Selectable 600/900/1200 lm, 90 plus CRI, 5-color Field-SeleCCTable(TM) CCT: 2700/3000/3500/4000/5000K, 120V 60Hz, Matte White |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083308910 |
| Amperage Rating | 0.148 at 120V |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 17.4W |
| Case Quantity | 1 |
| Pallet Quantity | 120 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |