- 1”, 2”, 3” & 4” Downlights and 3” & 4” Wall Washers
- Canless installation means fixtures mount directly to the ceiling (no housing required)
- Interchangeable round or square trims in either smooth or baffle with optional mud-in frames
- Use with canless mounting frames for new construction installations (coming soon)
- Field-interchangeable TIR optics 25°, 40°, 55°, and 25° asymmetric for wall wash
- 5-color Field-SeleCCTable™ (27/30/35/40/5000K) or Field-SeleCCTable™ Dim-to-Warm: 3000K/2700K-to-1800K; 90+ CRI
- Lumen Select: Options from 100 to 1,200 lm (nominal)
- Dimming Versions: ≤5% in either phase cut LE/TE (120V) with compatible dimmers OR 0-10V (UNV 120–277V)
- AIR-TITE, Wet location-listed, IC-rated, ENERGY STAR® Certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
ML3LSD2W1ERWMW
Specifications
Product Description
| Brand Name | Halo |
| Family | ML Flex Canless LED Downlights |
| Description | 3" LED Light Engine, 600 lumens, 90+ CRI, Field-SeleCCTable Dim-to-Warm 3000-to-1800K or 2700-1800K, ≤5% Phase Cut LE/TE Dimming, 120V 60Hz. Round wall wash, paintable matte white finish. |
Product Details
| Lamp Type | LED |
| UPC | 080083310494 |
| Amperage Rating | 0.078A |
| Color Temperature Max | 3000K |
| Mounting | Direct Mount |
| Voltage Rating | 120V, 60Hz |
| Wattage | 9.2W |
| Case Quantity | 1 |
| Pallet Quantity | 120 |
| Country of Origin | MX |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |