- 3-inch ML Flex Round Smooth Canless LED Downlight
- Brightness: 600 Lumens
- 90 plus CRI, Field-SeleCCTable(TM) Dim-to-Warm (3000-to-1800K or 2700-1800K)
- Less than or equal to 5 percent Phase Cut LE/TE Dimming, 120V 60Hz
- Finish: Matte White
- Includes 40 degree TIR Optic
- For new construction, use with ML Flex canless mounting frames/plates (Coming Soon)
Your internet browser isn't supported.
HALO
ML3LSD2W1ERMW
Specifications
Product Description
Brand Name | Halo |
Family | ML Flex Canless LED Downlights |
Description | 3" Round Smooth LED Canless Downlight, 600 lm, 90 plus CRI, Field-SeleCCTable(TM) Dim-to-Warm 3000-to-1800K or 2700-1800K, 120V 60Hz, Matte White |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083308798 |
Amperage Rating | 0.078 at 120V |
Aperture | 3 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 9.2 |
Case Quantity | 1 |
Pallet Quantity | 120 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |