- 2-inch ML Flex Round Smooth Canless LED Downlight
- Brightness: 400 Lumens
- 90 plus CRI, Field-SeleCCTable(TM) Dim-to-Warm (3000-to-1800K or 2700-1800K)
- Less than or equal to 5 percent Phase Cut LE/TE Dimming, 120V 60Hz
- Finish: Matte Black
- Includes 40 degree TIR Optic
- For new construction, use with ML Flex canless mounting frames/plates (Coming Soon)
Your internet browser isn't supported.
ML2LSD2W1ERMB
Specifications
Product Description
| Brand Name | Halo |
| Family | ML Flex Canless LED Downlights |
| Description | 2” Round Smooth LED Canless Downlight, 400 lm, 90 plus CRI, Field-SeleCCTable(TM) Dim-to-Warm 3000-to-1800K or 2700-1800K, 120V 60Hz, Matte Black |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083308859 |
| Amperage Rating | 0.054 at 120V |
| Color Temperature Max | 3000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 6.39 |
| Case Quantity | 1 |
| Pallet Quantity | 120 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |