- 1" Canless LED Downlights mount directly to the ceiling (no housing required)
- Use with canless mounting frames for new construction installations (coming soon)
- Trims: Flanged downlight trims in smooth or baffle and round or square
- Field-interchangeable TIR optics: 25°, 40°, and 55° (ships with 40° TIR optic)
- Color SeleCCTable™: 5-color Field-SeleCCTable™ (2700/3000/3500/4000/5000K); 90+ CRI. Field-SeleCCTable™ Dim-to-Warm: 3000K-to-1800K or 2700K-to-1800K; 90+ CRI.
- Lumen Select: Low/Medium/High = 100/200/400 lm (nominal)
- Dimming Versions: Dims to less than 5% in either phase cut LE/TE (120V) with compatible dimmers OR 0-10V (UNV 120-277V)
- AIR-TITE, Wet location-listed, IC-rated
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
ML1LSFSE010RMW
Specifications
Product Description
Brand Name | Halo |
Family | ML Flex Canless LED Downlights |
Description | 1" LED Light Engine, Lumen Selectable 100/200/400, 90+ CRI, 5-color Field-SeleCCTable CCT: 2700/3000/3500/4000/5000K, ≤5% 0–10V Dimming, UNV 120–277V 50Hz/60Hz, Round Downlight, Paintable Matte White. |
Product Details
Lamp Type | LED |
UPC | 080083445011 |
Amperage Rating | 0.026A at 277V |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 6.36W |
Case Quantity | 1 |
Pallet Quantity | 120 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |