- 2" Round Flushmount Mud-in Ring
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo |
| Family | ML Flex Canless LED Downlights |
| Description | 2" Round Flushmount Mud-in Ring |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083445875 |
| Amperage Rating | N/A |
| Aperture | 2 Inch |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 504 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |