- Round 6" slim LED trim (HLBT)
- Match the slim look of HALO HLB wafer-style canless downlights but install into existing recessed housings
- Lens & Trim: Slim polymer trim with smooth lens
- Color Temperature (CCT): 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K), 90 plus CRI
- Brightness (Lumens): 765 lm (nominal)
- Dimming: Dims to 5 percent (phase cut LE/TE), 120V input
- Includes preinstalled torsion springs, orange LED Quick Connect and E26 medium socket adapter
- AIR-TITE, wet location-listed, and ENERGY STAR(R)
- 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
- If existing housing doesn't have torsion spring receivers, simply order the HALO retrofit adapter band accessory (ML7RAB)
Your internet browser isn't supported.
HLBT609FS5
Specifications
Product Description
| Brand Name | Halo |
| Family | HLBT Slim LED Trims |
| Description | 6" HLBT Slim LED Trim, 965 lumens, 90+ CRI, field selectable CCT 2700K-5000K. 120V 60Hz, Matte White finish |
Product Details
| Lamp Type | LED |
| UPC | 080083294831 |
| Amperage Rating | 0.092A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 10.67W |
| Case Quantity | 4 |
| Pallet Quantity | 384 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |