- Round 8" SMX Paintable Matte White Decorative Overlay for SMX Edgeless Surface Mount Downlights
- Easily snaps onto Round 8" SMX Surface Downlights
- 5-year warranty
Your internet browser isn't supported.
SMX8RTRMMW
Specifications
Product Description
| Brand Name | Halo |
| Family | SMX Edgeless Surface Mount LED Downlights |
| Description | 8" Round Decorative Overlay, Paintable Matte White. |
Product Details
| Lamp Type | LED |
| UPC | 080083294916 |
| Amperage Rating | N/A |
| Mounting | Surface Mount |
| Voltage Rating | N/A |
| Case Quantity | 1 |
| Pallet Quantity | 200 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |