- Round 8" SMX Edgeless Surface Mount Downlight in Matte White for Commercial Applications (0–10V)
- Fully luminous edge-to-edge lens with no front-face flange
- Installs from the below the ceiling in most 3O (3-1/2") and 4O (4") standard round/octagonal junction boxes
- 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K)
- Brightness: Lumen Select - 900/1200/1500 lm (nominal)
- Dimming: 0–10V dimming to 5 percent (UNV 120–277V)
- Edgeless Decorative Overlays (sold separately)
- Mounting bracket installs easily and holds fixture tight to the ceiling
- Mounting bracket, hardware, orange LED Quick Connect, and E26 socket adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HALO
SMX8RLSFS010
Specifications
Product Description
Brand Name | Halo |
Family | SMX Edgeless Surface Mount LED Downlights |
Description | 8" Round Surface Mount LED Downlight, 90+ CRI, Field Selectable CCT: Dim-to Warm/2700/3000/3500/4000/5000K, 0-10V 5%, 120-277V. |
Product Details
Lamp Type | LED |
UPC | 080083294077 |
Amperage Rating | 0.129A at 120V |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V-277V |
Wattage | 15.5W |
Case Quantity | 4 |
Pallet Quantity | 256 |
Country of Origin | TH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |