- Round 4" Satin Nickel Decorative Overlay for SMX Edgeless Surface Mount Downlights
- Easily snaps onto Round 4" SMX Surface Downlights
- 5-year warranty
Your internet browser isn't supported.
HALO
SMX4RTRMSN
Specifications
Product Description
Brand Name | Halo |
Family | SMX Edgeless Surface Mount LED Downlights |
Description | 4" Round Decorative Overlay, Satin Nickel. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083293865 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Surface Mount |
Voltage Rating | N/A |
Case Quantity | 1 |
Pallet Quantity | 512 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |