- Round 4" SMX Edgeless Surface Mount Downlight in Matte White
- Fully luminous edge-to-edge lens with no front-face flange
- Installs from the below the ceiling in most 3O (3-1/2") and 4O (4") standard round/octagonal junction boxes
- 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) plus Dim-to-Warm (3000K dims to 1800K), 90 plus CRI
- Brightness: Lumen Select - 650/800/1000 lm (nominal)
- Dimming: Dims to 5 percent (phase cut LE/TE) with compatible dimmers, 120V input
- Snap-On 3D Printed Decorative Shades (sold separately)
- Edgeless Decorative Overlays (sold separately)
- Mounting bracket installs easily and holds fixture tight to the ceiling
- Mounting bracket, hardware, orange LED Quick Connect, and E26 socket adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
SMX4RLSFSD2W
Specifications
Product Description
| Brand Name | Halo |
| Family | SMX Edgeless Surface Mount LED Downlights |
| Description | 4" Round Surface Mount LED Downlight, Lumen Selectable 650/800/1000 lm, 90 plus CRI, Field Selectable CCT Dim-to Warm 2700/3000/3500/4000/5000K, Matte White, Phase Cut LE/TE 5 percent, 120V |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083292202 |
| Amperage Rating | 0.095A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Surface Mount |
| Voltage Rating | 120V |
| Wattage | 11.4W |
| Case Quantity | 4 |
| Pallet Quantity | 1024 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |