- Square 14" Matte Black Decorative Overlay for SMX Edgeless Surface Mount Downlights
- Easily snaps onto Square 14" SMX Surface Downlights
- 5-year warranty
Your internet browser isn't supported.
SMX14STRMMB
Specifications
Product Description
| Brand Name | Halo |
| Family | SMX Edgeless Surface Mount LED Downlights |
| Description | 14" Square Decorative Overlay, Matte Black. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083293827 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | Surface Mount |
| Recessed Trim | Overlay |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 216 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |