- Square 14" SMX Edgeless Surface Mount Downlight in Matte White for Commercial Applications (0–10V)
- Fully luminous edge-to-edge lens with no front-face flange
- Installs from the below the ceiling in most 3O (3-1/2") and 4O (4") standard round/octagonal junction boxes
- 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K)
- Brightness: Lumen Select - 1200/1600/2000 lm (nominal)
- Dimming: 0–10V dimming to 5 percent (UNV 120–277V)
- Edgeless Decorative Overlays (sold separately)
- Mounting bracket installs easily and holds fixture tight to the ceiling
- Mounting bracket, hardware, orange LED Quick Connect, and E26 socket adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
SMX14SLSFS010
Specifications
Product Description
| Brand Name | Halo |
| Family | SMX Edgeless Surface Mount LED Downlights |
| Description | 14" Square Surface Mount LED Downlight, Lumen Selectable until 2000, 90+ CRI, Field Selectable until 5000K, Matte White. |
Product Details
| Lamp Type | LED |
| UPC | 080083292509 |
| Amperage Rating | 0.054A |
| Color Temperature Max | 5000K |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 25.78W |
| Case Quantity | 4 |
| Pallet Quantity | 64 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |