- Round 14" Tuscan Bronze Decorative Overlay for SMX Edgeless Surface Mount Downlights
- Easily snaps onto Round 14" SMX Surface Downlights
- 5-year warranty
Your internet browser isn't supported.
SMX14RTRMTBZ
Specifications
Product Description
Brand Name | Halo |
Family | SMX Edgeless Surface Mount LED Downlights |
Description | 14" Round Decorative Overlay, Tuscan Bronze |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083295302 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 216 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |