- Round 3-, 4-, & 6-inch Baffle LED Trims in Matte White or Matte Black
- No housing required - for remodel and new construction installations
- For new construction, use with canless mounting frames or mounting plates
- Fixture and remote driver / junction box are suitable for IC (insulation contact) or non-IC applications
- 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
- Lens & Trim: Matte white plastic non-conductive dead-front trim and regressed flat diffuse lens
- Brightness (Lumens): 3 in.–550 lm; 4 in.–650 lm, 6 in.–750 lm (nominal)
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Smooth splay decorative overlays in paintable matte white or matte black (sold separately)
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
LTC406FS5B-C
Specifications
Product Description
| Brand Name | Halo |
| Family | LT Recessed Canless LED Downlights |
| Description | 4-inch LT Series Baffle Canless LED Downlight, 650 lumens, 90 plus CRI, selectable until 5000K, 120V 60Hz, Matte White |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083304769 |
| Amperage Rating | 0.06A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 7.9 W |
| Case Quantity | 4 |
| Pallet Quantity | 360 |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |