- 3-inch LT Series Baffle Canless LED Downlight
- No housing required - for remodel and new construction installations
- For new construction, use with canless mounting frames/plates
- Fixture and remote driver / junction box are suitable for IC (insulation contact) or non-IC applications
- 5-Color Field-SeleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K
- 90+ CRI
- Lens and Trim: Matte white plastic non-conductive dead-front trim and regressed flat diffuse lens
- Brightness (Lumens): 560 lm (nominal)
- Dimming: Dims to 10 percent (phase cut LE/TE), 120V input
- Smooth decorative overlays in paintable matte white or matte black (sold separately)
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
LTC305FS5B
Specifications
Product Description
| Brand Name | Halo |
| Family | LT Recessed Canless LED Downlights |
| Description | 3-inch LT Series Baffle Canless LED Downlight, 550 lumens, 90 plus CRI, selectable until 5000K, 120V 60Hz, Matte White. |
Product Details
| Lamp Type | LED |
| UPC | 080083297047 |
| Amperage Rating | 0.05A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 6.7W |
| Case Quantity | 4 |
| Pallet Quantity | 588 |
| Country of Origin | CN, TH |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |