- 3-inch Smooth Splay Overlay for LT Canless LED Downlights
- Finish: Paintable Matte White
- 5-year warranty
Your internet browser isn't supported.
LT3OMW
Specifications
Product Description
| Brand Name | Halo |
| Family | LT Recessed Canless LED Downlights |
| Description | 3-inch matte black decorative smooth splay overlay. |
Product Details
| Lamp Type | N/A |
| UPC | 080083297528 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Recessed Trim | Overlay |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 6480 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |