- 6-inch RLFR Fire Rated Matte Black Baffle Canless LED Downlight
- No housing required - for remodel and new construction installations
- For new construction, use with canless mounting frames/plates
- Fixture and remote driver / junction box are suitable for IC (insulation contact) or non-IC applications
- 5-Color Field-SeleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K (90 plus CRI)
- Lens and Trim: Matte black baffle trim and regressed curved diffuse lens
- Brightness (Lumens): 1250 lm (nominal)
- Dimming: Dims to 5 percent (phase cut LE/TE), 120V input
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
RLFRC6FSMBB
Specifications
Product Description
| Brand Name | Halo |
| Family | RLFR Fire Rated Recessed Baffle Canless LED Downlights |
| Description | 6-inch Round Fire Rated Canless Downlight, 1250 lumens, 90+ CRI, 5-Color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K, 5% Phase Cut LE/TE Dimming, 120V 60Hz, Matte Black. |
Product Details
| Lamp Type | LED |
| UPC | 080083295890 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Case Quantity | 4 |
| Pallet Quantity | 112 |
| Country of Origin | CN |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |