- 3” Yolk-mounted Round Flatback Cylinder LED Track Head
- Lumens/Watts: 1500 lm/12W, 1900 lm/15W, 2500 lm/20W
- Color Temperature: 3000K; 90+ CRI
- Optics: 24° Narrow Flood (pre-installed); 2 Field-interchangeable options (17° spot & 32° flood)
- Compatible Track: HALO Power and Lazer (120V)
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
- Finishes: White, Matte Black, Aluminum Haze; Die-cast aluminum
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- 5-year warranty
Your internet browser isn't supported.
L808E15NF930P
Specifications
Product Description
| Brand Name | Halo |
| Family | 808E Essential LED Track Luminaire |
| Description | Halo Power Trac & Lazer Track. 3-inch LED Track Luminaire, 1500 lm, 4º Narrow Flood Optic (pre-installed), 930 3000K CCT; 90+ CRI,Matte White. |
Product Details
| Lamp Type | LED |
| UPC | 080083296040 |
| Amperage Rating | 0.105A |
| Color Temperature Max | 3000K |
| Mounting | Yoke |
| Track Lampholders | Power-Trac |
| Voltage Rating | 120V |
| Wattage | 12.6W |
| Case Quantity | 6 |
| Pallet Quantity | 216 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |