- LTE 4" Recessed Baffle LED Trim Bulk Packs, 18-count
- Installs into most 4-inch recessed housings
- Dedicated 3000K (Bright White), 90+ CRI
- Plastic non-conductive dead-front baffle trim and smooth regressed flat lens
- 600 lumens (nominal)
- Dims to 10% (phase cut LE/TE) with compatible dimmers, 120V input
- Includes Push-N-Twist installation clips, orange LED Quick Connect and E26 adapter
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
- 35,000 hours of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
LTE46930-18PK
Specifications
Product Description
| Brand Name | Halo |
| Family | LTE Recessed Baffle LED Trim Bulk Packs |
| Description | 4-inch Recessed Baffle LED Trim, 600 lumen, 90+ CRI, 3000K CCT, 120V 60Hz, Phase Cut dimming 10%, Matte White, 18 pack |
Product Details
| Lamp Type | LED |
| UPC | 080083285785 |
| Amperage Rating | 0.069 mA |
| Color Temperature Max | 3000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 8W |
| Product Weight | 8.58 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | CN |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |