- RSQ 6” Square Baffle Decorative Overlay
- Finish: Matte Black
- Fits: RSQ6 Baffle LED Trims (reference spec sheet)
- 5-year warranty
Your internet browser isn't supported.
RSQ6TRMMB
Specifications
Product Description
| Brand Name | Halo |
| Family | RSQ Square Recessed Baffle LED Trims |
| Description | 6-inch overlay, matte black |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083282913 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 0.14 |
| Case Quantity | 6 |
| Pallet Quantity | 3204 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |