- RSQ6 Square Recessed Baffle LED Trim suitable for new construction, remodel, and retrofit
- Installs in most 6” IC (insulation contact) or non-IC housings
- Shallow square diffuse lens and rotatable baffle trim make installation and alignment a breeze.
- 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) plus Dim-to-Warm (3000K dims to 1800K), 90 plus CRI
- Lumen Select Switch - 600/1000 lms (nominal)
- Dims to 5% (phase cut LE/TE) with compatible dimmers,120V input
- Includes preinstalled torsion springs (and optional friction blades), orange LED Quick Connect and E26 medium socket adapter; integral gasket meets AIR-TITE and code compliance for additional energy savings
- 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
Your internet browser isn't supported.
RSQ6LS9FSD2W1EWH
Specifications
Product Description
| Brand Name | Halo |
| Family | RSQ Square Recessed Baffle LED Trims |
| Description | 6 inch square recessed LED retrofit module, 600/1000 selectable lumens, 90 CRI, selectable CCT with D2W option, 120V 60Hz, LE & TE phase cute 5% dimming, matte white flange. |
Product Details
| Lamp Type | LED |
| UPC | 080083282579 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Recessed Trim | Reflector |
| Voltage Rating | 120V |
| Product Weight | 1.17 |
| Case Quantity | 4 |
| Pallet Quantity | 240 |
| Country of Origin | CN, TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |