- RSQ4 4” Square Recessed Baffle LED Trim suitable for new construction, remodel, and retrofit
- Installs in most 4" IC (insulation contact) or non-IC housings
- Shallow square diffuse lens and rotatable baffle trim make installation and alignment a breeze
- Includes preinstalled Push-N-Twist universal installation clips, orange LED Quick Connect, and E26 medium socket adapter
- Integral gasket meets AIR-TITE and code compliance for additional energy savings
- 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
Your internet browser isn't supported.
RSQ4TRMWH
Specifications
Product Description
| Brand Name | Halo |
| Family | RSQ Square Recessed Baffle LED Trims |
| Description | 4-inch overlay, matte white. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083282593 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 0.68 |
| Case Quantity | 6 |
| Pallet Quantity | 4608 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |