- RSQ4 4" Square Recessed Baffle LED Trim suitable for new construction, remodel, and retrofit
- Installs in most 4" IC (insulation contact) or non-IC housings
- Shallow square diffuse lens and rotatable baffle trim make installation and alignment a breeze.
- 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) plus Dim-to-Warm (3000K dims to 1800K), 90 plus CRI
- Lumen Select Switch - 600/900 lms (nominal)
- Dims to 5% (phase cut LE/TE) with compatible dimmers, 120V input
- Includes preinstalled Push-N-Twist universal installation clips, orange LED Quick Connect, and E26 medium socket adapter
- Integral gasket meets AIR-TITE and code compliance for additional energy savings
- 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
Your internet browser isn't supported.
RSQ4LS9FSD2W1EWH
Specifications
Product Description
| Brand Name | Halo |
| Family | RSQ Square Recessed Baffle LED Trims |
| Description | 4-inch square recessed LED retrofit module, 600/900 selectable lumens (nominal), 90 CRI, selectable CCT with D2W option, 120V 60Hz, LE & TE phase cut 5% dimming, matte white flange. |
Product Details
| Lamp Type | LED |
| UPC | 080083282531 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Product Weight | 0.72 |
| Case Quantity | 4 |
| Pallet Quantity | 504 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |