Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 30, 2023

Replace with LT Recessed LED Trims

LT5/6 SeleCCTable™ Downlight

  • Available with smooth splay or baffle trim
  • Up to 670 delivered lumens, 90+ CRI
  • Achieving L70 at 35,000 hours in IC and non-IC applications
  • Plastic construction is impact resistant and non-corrosive
  • Retrofits into: Halo 5” or 6” new construction or remodel housings
  • 3-color selectable CCT: 2700K, 3000K, 3500K or 3000K, 4000K, 5000K
  • 120V input, dimmable down to 10% with select phase cut dimmers
  • Dead front, air-tite, wet location listed, IC rated
  • Five-Year limited warranty
  • Ideal for replacing incandescent can lights with LED can lights
LT5/6 SeleCCTable™ Downlight

LT5/6 SeleCCTable™ Downlight

All-purpose retrofit energy-saving solution with SeleCCTable color technology

Ideal as an energy-saving retrofit solution, but also suitable for new construction and remodel. The 5"/6" LT SeleCCTable™ Downlight is an LED module for use in 5" and 6" aperture recessed downlights. You can enjoy energy savings by replacing incandescent can lights with LED can lights.

3 Color Selectable CCT

3 Color Selectable CCT

SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the back of the fixture, the user can choose from a range of three color temperatures from 2700K - 5000K.

Dead Front Polymer Trim

Dead Front Polymer Trim

Wet location listed and dead front. Perfect for bathrooms and outdoor covered spaces.

Baffle or Smooth Splay

Baffle or Smooth Splay

The LT family is now available in a baffle trim for a traditional look or a smooth splay for a more modern aesthetic.

Stock catalog numbers

Resources

Other products you might be interested in