- Paintable Matte White Oversized Trim Ring (Goof Ring) fits Round 12" HLB Slim Low-Glare Canless LED Downlights
 - Fits HALO HLB 8" Slim Downlights (HLB, HLBPH, HLBSL, HLBE, HLB Smart, and HLB QuickLink)
 - Fixture nests flush within the Oversized Trim Ring
 
Your internet browser isn't supported.
HLB12ROTMW
Specifications
Product Description
| Brand Name | Halo | 
| Family | HLB Slim Low-Glare Canless LED Downlights | 
| Description | 12" oversized trim. | 
| Note | The image is a representation of the family (not specific to this catalog number) | 
Product Details
| Lamp Type | N/A | 
| UPC | 080083141487 | 
| Amperage Rating | N/A | 
| Aperture | 12 Inch | 
| Mounting | Ceiling Mount | 
| Recessed Trim | Trim | 
| Voltage Rating | N/A | 
| Product Weight | 1.3 | 
| Case Quantity | 6 | 
| Pallet Quantity | 336 | 
| Country of Origin | CN | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No |