- 3” square directional remodel LED module
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo |
| Family | HL36SAR |
| Description | 3-Inch square shallow directional remodeler housing,20W,Purchase optic separately,90 CRI,3000K,UNV 120-277V thermally protected and airtight |
Product Details
| Lamp Type | LED |
| UPC | 080083147649 |
| Amperage Rating | 0.168A at 277V |
| Aperture | 3 Inch |
| Color Temperature Max | 3000K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 20W |
| Product Weight | 2.5 |
| Case Quantity | 6 |
| Pallet Quantity | 120 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |