- Install from below the ceiling (does not require recessed housing or junction box)
- 2700K, 3000K, 3500K and 4000K fixed CCT; field interchangeable optics
- Delivers up to 1700 lumens; achieves L70 at 50,000 hours in IC and non-IC applications
- Flicker-free dimming down to 1%, available with LE/TE phase cut and 0-10V analog control
Your internet browser isn't supported.
HL36SAR13930ED010ICAT
Specifications
Product Description
| Brand Name | Halo |
| Family | HL36SAR |
| Description | 3-Inch square shallow directional remodeler housing, 13W, Purchase optic separately, 90 CRI, 3000K, UNV 120-277V, insulation contact and airtight |
Product Details
| Lamp Type | LED |
| UPC | 080083147809 |
| Amperage Rating | 0.047A at 277V |
| Aperture | 3 Inch |
| Color Temperature Max | 3000K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 13W |
| Product Weight | 2.5 |
| Case Quantity | 6 |
| Pallet Quantity | 120 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |