Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

TGS-KIT-MTGWH

  • Durable die-cast aluminum heads with UV resistant polycarbonate lens
  • Lumen selectable (3 positions) from 2 packages: 2,500lm or 3,000lm Max
  • Single, Twin and Triple head configurations available
  • 70,000 hours of LED lifetime
  • Motion SKUs detects motion 180° (270° with 3 heads) and up-to 50 feet
  • Rated for damp and wet locations
  • Easy install to wall or eave mounting, with integrated easy connector
  • Energy star listed (most Residential SKUs), DLC Listed (Comm. SKUs)
  • Five year limited warranty
TGS-KIT-MTGWH

TGS-KIT-MTGWH

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family TGS Series Floodlights
Description Mounting adapter plate kit TGS white.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083157709
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 0.26
Case Quantity 36
Pallet Quantity 2016
Country of Origin CN

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada Yes
Calgary, AB, Canada No