Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

H36MR16ICAT

  • 3" Shallow Recessed Low Voltage New Construction Housing
  • Optimized for use with LED MR16 Lamps
  • Suitable for 2x6 framing or shallow plenum construction
  • Full vocabulary of Trims in different styles and finishes
  • Slide-N-Side™ wire traps
  • Got Nail!™ bar hangers
  • AIR-TITE™ per ASTM E283
  • Wet location listed with lens trims
H36MR16ICAT

H36MR16ICAT

Overview

Recessed 3" aperture shallow new construction housing with integral step down transformer for use with low voltage LED or halogen MR16 lamps. Suitable for 2x6 residential framing or shallow plenum commercial construction and meets restrictive airflow requirements. Insulation must be kept 3” from top and sides of housing. Use with compatible Halo trims and MR16 lamps (by others) providing a broad range of trim styles and optical distributions.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?