Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

RL3 Recessed Baffle LED Trim

  • Delivers up to 600 lumens
  • 5-color field selectable CCT - 2700K, 3000K, 3500K, 4000K, 5000K
  • Retrofits existing 3" housings, GU10 base adapter included
  • Flat lens and smooth baffle provide visual comfort
  • Dimmable to 5% with 120V dimmers
  • 90 CRI (min), R9 greater than 50 provides high color rendering
  • Airtight and wet location listed
  • ENERGY STAR® qualified, meets Title 24 high efficacy LED compliance
  • Five-year limited warranty
RL3 Recessed Baffle LED Trim

RL3 Recessed Baffle LED Trim

Overview

The HALO RL3 is a complete LED module for 3-inch aperture recessed downlights, suitable for new construction, remodel and retrofit installation. Using the CCT selectable switch users can choose between five different color temperatures. The flat lens and smooth baffle provide uniform illumination and wet location listing. Precision construction makes any housing airtight for added savings and code compliance.

Stock Catalog Number (1)

Resources