- Adjustable gimbal offers 35° tilt and up to 360° rotation
 - Delivers up to 600 lumens
 - 5-color field selectable CCT - 2700K, 3000K, 3500K, 4000K, 5000K
 - Retrofits existing 3" housings, GU10 base adapter included
 - Dimmable to 5% with 120V dimmers
 - 90 CRI (min), R9 greater than 50 provides high color rendering
 - Damp location listed
 - ENERGY STAR® qualified, meets Title 24 high efficacy LED compliance
 - Five-year limited warranty
 
Your internet browser isn't supported.
RA3 Adjustable LED Module
Overview
The Halo RA3 is a complete LED directional module for 3-inch aperture recessed downlights, suitable for new construction, remodel and retrofit installation. Using the CCT selectable switch users can choose between five different color temperatures. The flat lens and smooth baffle provide uniform illumination and wet location listing. Precision construction makes any housing airtight for added savings and code compliance.