- Direct mount - does not require recessed housing or junction box
Your internet browser isn't supported.
LCR8TRMSC
Specifications
Product Description
Brand Name | Halo |
Family | LCR Series Canless LED Downlighting |
Description | 8" Specular Designer Trim |
Product Details
Lamp Type | N/A |
UPC | 080083890422 |
Amperage Rating | N/A |
Aperture | 8 Inch |
Mounting | Recessed |
Voltage Rating | N/A |
Product Weight | 0.24 |
Case Quantity | 6 |
Pallet Quantity | 1536 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |