- 8" new construction mounting frame
Specifications
Product Description
Brand Name | Halo |
Family | HALO Canless New Construction Mounting Frames |
Description | 8" new construction mounting frame |
Product Details
Lamp Type | N/A |
UPC | 080083890460 |
Amperage Rating | N/A |
Aperture | 8 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.258 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |