Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 01, 2023

Replace with RA Recessed Adjustable Canless LED Downlights

RA6 6" Adjustable Canless Direct Mount

  • Adjustable gimbal offers 35° tilt and up to 360° rotation
  • Direct mount - does not require recessed housing or junction box
  • Delivers up to 750 lumens
  • 5-color field selectable CCT - 2700K, 3000K, 3500K, 4000K, 5000K
  • Dimmable to 5% with 120V dimmers
  • 90 CRI (min), R9 greater than 50 provides high color rendering
  • Airtight and wet location listed
  • ENERGY STAR® qualified, meets Title 24 high efficacy LED compliance
  • Five-year limited warranty
RA6 6" Adjustable Canless Direct Mount

RA6 6" Adjustable Canless Direct Mount

Overview

The Halo RA6 Canless Direct Mount is a 6-inch adjustable gimbal LED module with remote driver / junction box. It is suitable for new construction and remodel applications and installs without the use of a recessed housing. Field selectable color temperature and high color rendering provide excellent color performance. Simplified installation in drywall or suspended ceilings eliminates recessed cans saving time and money. Installs from below the ceiling in shallow plenum height, can be used in direct contact with insulation and is airtight. Use for living and dining areas, bedrooms, kitchens, home offices and mixed-use spaces – anywhere where task or accent lighting is desired.

Stock catalog numbers

Resources