- Adjustable gimbal offers 35° tilt and up to 360° rotation
- Canless Direct Mount - does not require recessed housing or junction box
- Delivers up to 750 lumens
- 5-color field selectable CCT - 2700K, 3000K, 3500K, 4000K, 5000K
- Dimmable to 5% with 120V dimmers
- 90 CRI (min), R9 greater than 50 provides high color rendering
- Airtight and wet location listed
- ENERGY STAR® qualified, meets Title 24 high efficacy LED compliance
- Five-year limited warranty
Your internet browser isn't supported.
HALO
RA4 4" Adjustable Canless Direct Mount
Overview
The Halo RA4 Direct Mount is a 4-inch adjustable gimbal LED module with remote driver / junction box. It is suitable for new construction and remodel applications and installs without the use of a recessed housing. Field selectable color temperature and high color rendering provide excellent color performance. Simplified installation in drywall or suspended ceilings eliminates recessed cans saving time and money. Installs from below the ceiling in shallow plenum height, can be used in direct contact with insulation and is airtight. Use for living and dining areas, bedrooms, kitchens, home offices and mixed-use spaces – anywhere where task or accent lighting is desired.