- 600/1000 lumen option
- Integrated motion sensor
- Over 1 year of run time on 3 D-cell alkaline batteries (not Included)
- Installation takes less than 15 minutes using easy mount bracket
- 20-second auto shut off if no further motion is detected
- Easily accessible compartment for quick change of batteries
- IP66 rated housing ideal for outdoor use
Your internet browser isn't supported.
S1FB10M2B
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | S1FB Outdoor Security Light |
| Description | Outdoor Security Light, 1000 lumens, motion activated, twin head, bronze finish, battery powered. |
Product Details
| Lamp Type | LED |
| UPC | 080083887811 |
| Amperage Rating | N/A |
| Color Temperature Max | 4000K |
| Mounting | Wall Mount |
| Voltage Rating | N/A |
| Product Weight | 1.34 |
| Case Quantity | 4 |
| Pallet Quantity | 180 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |