- Adjustable gimbal tilts up to 35° and rotates 360°
- No housing or junction box required for installation
- Installs in 1/2" to 1-1/4" thick ceilings
- 6-Position Switch: 5-Color Field-SeleCCTable warm white to daylight (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K)
- Phase cut LE/TE dimming down to 5% (120V input) with compatible controls
- Air-tite, IC-rated, damp rated, and ENERGY STAR® certified
Your internet browser isn't supported.
RA4LS9FSD2W1EWHDM
Specifications
Product Description
| Brand Name | Halo |
| Family | RA Recessed Adjustable Canless LED Downlights |
| Description | 4-inch adjustable canless LED downlight, 600/900 selectable lumens, 6-color selectable CCT plus dim to warm option, 120V 60Hz, LE &TE phase cute 5% dimming, Matte White. |
Product Details
| Lamp Type | LED |
| UPC | 080083283019 |
| Amperage Rating | 0.07A at 120V |
| Aperture | 4 Inch |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 9.3 W |
| Product Weight | 1.84 |
| Case Quantity | 4 |
| Pallet Quantity | 360 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | Yes |