- RA4 4-inch Baffle Recessed Adjustable LED Trim suitable for new construction, remodel, and retrofit
- Installs in most 4" IC (insulation contact) or non-IC housings
- Adjustable gimbal tilts up to 35degree and rotates 360 degree to aim light where it's needed
- 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K), 90+ CRI
- Selectable Lumens: 600/900lm
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers, 120V input
- Mounting hardware, orange LED Quick Connect and E26 adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HALO
RA4LS9FSD2W1EWH
Specifications
Product Description
Brand Name | Halo |
Family | RA Recessed Adjustable LED Trims |
Description | 4-inch adjustable recessed LED retrofit module, 600/900 selectable lumens, 90 CRI, 6-Color Field-SeleCCTable 2700K, 3000K, 3500K, 4000K, 5000K, Dim-to-Warm, Matte White. |
Product Details
Lamp Type | LED |
UPC | 080083282975 |
Amperage Rating | 0.07A at 120V |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 8.8 W |
Product Weight | 0.91 |
Case Quantity | 4 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |