- Specification-grade, flexible integrated LED track product
- 6 field-interchangeable optics (8°, 15°, 25°, 45°, 60° and wall wash)
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90 minimum
- Lumens: 1,000, 2,000 and 3,000, Smooth dimming down to 5% at 120V
- Holds 3 pieces of standard 2" PAR30 media filters or lenses
- Metal construction, Colors: White, Matte Black and Silver finishes
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
Your internet browser isn't supported.
815MEDNFOPK
Specifications
Product Description
| Brand Name | Halo |
| Family | 815 LED Stasis Medium Track Luminaire |
| Description | 815 Stasis Med Narrow Flood Optic |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083904266 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 1.77 |
| Case Quantity | 36 |
| Pallet Quantity | 864 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |