- Maintenance-free LEDs with 50,000 hours of life
- 1300 Lumen & 2200 Lumen packages available
- Field selectable CCT: 3000K, 4000K and 5000K
- 120VAC
- Lightweight, rust free polycarbonate construction
- Optional integrated photocontrol for nighttime ON, daytime OFF
- Optional motion sensor has 180* detection up to a 50' range
Your internet browser isn't supported.
MST18VCW
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | MST18/28VC Floods |
| Description | Security Motion, Twin head floodlight, 180 degree PIR, White, 3000K, 4000K, 5000K, 1300 Lumens, 13W, 120V |
Product Details
| Lamp Type | LED |
| UPC | 080083837250 |
| Amperage Rating | .109 |
| Color Temperature Max | 5000K |
| Mounting | Wall or Eave Mounting |
| Range of Motion | 180 Degree |
| Voltage Rating | 120V |
| Wattage | 13 W |
| Product Weight | 1.51 |
| Case Quantity | 2 |
| Pallet Quantity | 288 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |