- Accessory: Slim square satin nickel baffle designer trim
- Fits the JBD 4" Slim Surface Mount LED Downlight (JBD4079FS1EWH, JBD4079FS1EWH-CA)
- Other interchangeable flat/baffle, round/square designer trims (sold separately)
Your internet browser isn't supported.
JBD4STRMSNB
Specifications
Product Description
| Brand Name | Halo |
| Family | JBD Slim Surface Mount LED Downlight |
| Description | JBD Slim Surface Mount LED downlight accessory, square trim, satin nickel baffle |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | Accessory |
| UPC | 080083291410 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 1.0 |
| Case Quantity | 1 |
| Pallet Quantity | 6804 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |