- 4" slim surface mount LED downlight (non-California version)
- Slim, round paintable matte white plastic non-conductive dead-front trim
- Smooth flat lens
- Interchangeable flat/baffle, round/square designer trims & full-lensed overlay (sold separately)
- Keyhole mounting slots fit most 4O (4”) standard j-boxes
- 5-Color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K, 90+ CRI
- Brightness: 700 lumens (nominal)
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers, 120V input
- Includes: j-box mounting hardware + extension springs & E26 adapter for mounting to 4” recessed housings
- Wet location-listed for showers and covered outdoor areas
- AIR-TITE, IC-rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
JBD4079FS1EWH
Specifications
Product Description
| Brand Name | Halo |
| Family | JBD Slim Surface Mount LED Downlight |
| Description | 4" Slim Surface LED Downlight, 700 lumens, 10W, 120V 50 to 60 Hz. |
Product Details
| Lamp Type | LED |
| UPC | 080083283514 |
| Amperage Rating | 0.08A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V, 50/60 Hz |
| Wattage | 10W |
| Product Weight | 0.46 |
| Case Quantity | 4 |
| Pallet Quantity | 1152 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |