- Up to 875 Lumen output equivalent to 60W incandescent
- Durable corrosion resistant die-cast metal housing
- Total of 5 1/2" conduit knockouts on top and all sides
- Damage resistant polycarbonate lens with frosted coating
- UL listed for Wet Location
- 120-277V Universal Voltage
- 50,000hour LED Lifespan
- Hard wired, switch activated fixture
- 5 Year Warranty
Your internet browser isn't supported.
VT0840L
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | VT LED Vapor Tight |
| Description | LED vapor tight floodlight, 120-277V INPUT, 4000K, 800 lumens |
Product Details
| Lamp Type | LED |
| UPC | 080083260560 |
| Amperage Rating | 0.03A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Wall, Ceiling and Post |
| Voltage Rating | 120-277V |
| Wattage | 9.35W |
| Product Weight | 1.83 |
| Case Quantity | 4 |
| Pallet Quantity | 192 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |