- Available in two sizes, small and medium that fit exiting footprint
- Small size is 4000 lumens and 4000K CCT
- Medium sizes has 3 CCT Select (3000K, 4000K, & 5000K)
- Medium Size come with 3 adjustable brightness settings (Low, Medium, High)
- Auto on at dusk, off at dawn. Can switch to manual mode
- Rugged die-cast aluminum housing in textured bronze finish
- 50,000 hours of rated life
- Low Glare and UV resistant glass lens
- Safe for outdoor use in rain and snow, IP65 rating
- Universal volt 120-277V, with 0-10V dimming
- 5-year warranty
- DLC LIsted
Your internet browser isn't supported.
HALO
WXPS40UNVDBZ
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | WXP Wall Pack Low Profile |
Description | Traditional semi-cutoff LED wall pack, 120–277V input, 30W, 3719 lumens |
Product Details
Lamp Type | LED |
UPC | 080083260720 |
Amperage Rating | 0.13A at 277V |
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Voltage Rating | 120V-277V |
Wattage | 30W |
Product Weight | 4.4 |
Case Quantity | 2 |
Pallet Quantity | 90 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |