- Available in two sizes, small and medium that fit exiting footprint
- Small size is 4000 lumens and 4000K CCT
- Medium sizes has 3 CCT Select (3000K, 4000K, & 5000K)
- Medium Size come with 3 adjustable brightness settings (Low, Medium, High)
- Auto on at dusk, off at dawn. Can switch to manual mode
- Rugged die-cast aluminum housing in textured bronze finish
- 50,000 hours of rated life
- Low Glare and UV resistant glass lens
- Safe for outdoor use in rain and snow, IP65 rating
- Universal volt 120-277V, with 0-10V dimming
- 5-year warranty
- DLC LIsted
Your internet browser isn't supported.
WXPM120LSFSUNVDBZ
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | WXP Wall Pack Low Profile |
| Description | Traditional semi-cutoff LED wall pack, 120–277V input, 70-90W, up to 12000 lumens |
Product Details
| Lamp Type | LED |
| UPC | 080083260768 |
| Amperage Rating | 0.40A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 90W |
| Product Weight | 8.8 |
| Case Quantity | 2 |
| Pallet Quantity | 48 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |