- Designed with Three Selectable white colors and on/off photocell.
- Minimal design with a sleek housing and lens
- Integrated Photocell for Dusk to Dawn operation
- Turn off photocell for manual switch control
- Robust polycarbonate housing in textured bronze finish
- 50,000 Hour maintenance-free LED Lifespan
- UV-resistant Frosted lens won’t yellow over time
- Line Voltage 120V Standard household supply
- Easy Install the mounting bracket with integrated bubble level
- 5-year warranty
Your internet browser isn't supported.
EWP15FSDBZ
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | EWP Entry Wall Pack |
| Description | Entry Wall Pack, 12W, 1.5K Lumen, 3CCT, Dusk to Dawn, 120V, Bronze. |
Product Details
| Lamp Type | LED |
| UPC | 080083260829 |
| Amperage Rating | 0.13A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Voltage Rating | 120V |
| Wattage | 12W |
| Product Weight | 1.93 |
| Case Quantity | 4 |
| Pallet Quantity | 240 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |