- Designed with flexibility in mind Selectable CCT & Photocell
- 3 Selectable light colors (3000K, 4000K, & 5000K)
- Dusk to Dawn nighttime on daytime off operation with full Photocell
- Turn on or off Photocell for Switch Activation
- Rugged die-cast aluminum housing with prismatic PC lens for excellent glare-free light
- Wet location rated makes this fixture ideal for outdoor applications
- Rust-Resistant powered coated bronze finish great for outdoors
- Universal 120-277V Driver with 0-10V Dimmability down to 10%
- 50,000 Hour maintenance-free LED Lifespan
- UL Listed for Wet Locations, DLC 5.1 listed
- Perfect for security lighting around garages, backyards, apartment complexes, or offices
- 5-Year warranty
Your internet browser isn't supported.
MWP40FSUNVDBZ
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | MWP Mini Wall Pack |
| Description | Mini LED Wall Pack, 30W, 120-277V, 3CCT Select Photocell ON/OFF, Dusk to Dawn, Bronze. |
Product Details
| Lamp Type | LED |
| UPC | 080083260782 |
| Amperage Rating | 0.11A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Surface or Recessed |
| Voltage Rating | 120-277V |
| Wattage | 30W |
| Product Weight | 2.5 |
| Case Quantity | 4 |
| Pallet Quantity | 240 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |